ZHCSQX1A August 2022 – December 2022 LP5891-Q1
PRODUCTION DATA
FC18 is shown in Figure 8-38 and described in Table 8-16.
| 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
| RESERVED | |||||||||||||||
| R-0b | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | |||||||||||||||
| R-0b | |||||||||||||||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| LSD_LINE_WARN[63:48] | |||||||||||||||
| R-0b | |||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 47-0 | LSD_LINE_WARN[63:48] | R | 0b | Read the line with LED short circuitry warnings: Bit 0 = 0, Line 48 has no warning; Bit 0 = 1, Line 48 has warning ... Bit 15 = 0, Line 63 has no warning; Bit 15 = 1, Line 63 has warning |
| 47-16 | RESERVED | R | 0b | Reserved bits |