ZHCSQG8 October 2023 LP5811
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range | 0.5 | 5.5 | V | |
VOUT | Output voltage setting range | 3 | 5.5 | V | |
L | Effective inductance range | 0.37 | 1 | 2.9 | μH |
CIN | Effective input capacitance range | 1 | 4.7 | μF | |
COUT | Effective output capacitance range | 4 | 10 | 1000 | μF |
TA | Ambient temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C |