ZHCSTV0L November 2001 – February 2025 LP2992
PRODUCTION DATA
The internal current-limit circuit protects the LDO against high-current faults or shorting events. The LDO is not designed to operate in a steady-state current limit. During a current-limit event, the LDO sources constant current. Therefore, the output voltage falls when the output impedance decreases. If current limit occurs and the resulting output voltage is low, excessive power is potentially dissipated across the LDO, resulting in a thermal shutdown of the output. The LP2992 features a foldback current limit that allows a high peak current when VOUT > 0.5V. The device then reduces the maximum output current when VOUT is forced to ground.