ZHCSL09C April 2020 – December 2020 LM7480-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tDGATE_OFF(dly) | DGATE Turnoff Delay during reverse voltage detection | V(A) – V(C) = +30 mV to –100 mV to V(DGATE–A) < 1 V, C(DGATE–A) = 10 nF | 0.5 | 0.875 | µs | |
tDGATE_ON(dly) | DGATE Turnon Delay during forward voltage detection | V(A) – V(C) = –20 mV to +700 mV to V(DGATE-A) > 5 V, C(DGATE-A) = 10 nF | 2.8 | 3.8 | µs | |
tEN(dly)_DGATE | DGATE Turnon Delay during EN/UVLO | EN/UVLO ↑ to V(DGATE-A) > 5V, C(DGATE-A) = 10 nF | 98 | 175 | 270 | µs |
tEN_OFF(deg)_DGATE | DGATE Turnoff Deglitch during EN/UVLO | EN/UVLO ↓ to DGATE ↓ | 8.1 | µs | ||
tEN_OFF(deg)_HGATE | HGATE Turnoff Deglitch during EN/UVLO | EN/UVLO ↓ to HGATE ↓ | 3 | 4.6 | 6 | µs |
tOVP_OFF(deg)_HGATE | HGATE Turnoff Deglitch during OV | OV ↑ to HGATE ↓, For LM74800-Q1 only | 3.98 | 5.4 | µs | |
OV ↑ to HGATE ↓, For LM74801-Q1 only | 3.2 | 4.7 | µs | |||
tOVP_ON(deg)_HGATE | HGATE Turnon Deglitch during OV | OV ↓ to HGATE ↑ | 2.95 | µs |