ZHCSHV4G October 2017 – December 2020 LM74700-Q1
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ENTDLY | Enable (low to high) to Gate Turn On delay | V(VCAP) > V(VCAP UVLOR) | 75 | 110 | µs | |
| tReverse delay | Reverse voltage detection to Gate Turn Off delay | V(ANODE) – V(CATHODE) = 100 mV to –100 mV | 0.45 | 0.75 | µs | |
| tForward recovery | Forward voltage detection to Gate Turn On delay | V(ANODE) – V(CATHODE) = –100 mV to 700 mV | 1.4 | 2.6 | µs | |