ZHCSHV4G October 2017 – December 2020 LM74700-Q1
PRODMIX
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Input Pins | ANODE to GND | –60 | 60 | V | |
| CATHODE to GND | 60 | ||||
| EN to GND | –60 | 60 | |||
| Input to Output pins | ANODE to CATHODE | –70 | V | ||
| External capacitance | ANODE | 22 | nF | ||
| CATHODE, VCAP to ANODE | 0.1 | µF | |||
| External MOSFET max VGS rating | GATE to ANODE | 15 | V | ||
| TJ | Operating junction temperature range(2) | –40 | 150 | °C | |