ZHCSHV4G October 2017 – December 2020 LM74700-Q1
PRODMIX
A design example, with system design parameters listed in Table 10-1 is presented.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage range | 12-V Battery, 12-V Nominal with 3.2-V Cold Crank and 35-V Load Dump |
| Output voltage | 3.2 V during Cold Crank to 35-V Load Dump |
| Output current range | 3-A Nominal, 5-A Maximum |
| Output capacitance | 1-µF Minimum, 47-µF Typical Hold Up Capacitance |
| Automotive EMC Compliance | ISO 7637-2 and ISO 16750-2 |