ZHCSPB0 april 2023 LM5171-Q1
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
HV-Port (HV1, HV2) | Buck Mode | 3 | 80 | V | |
HV-Port (HV1, HV2) | Boost Mode | 3 | 80 | V | |
LV-Port | Buck Mode | 0 | 75 | V | |
LV-Port | Boost Mode | 1 | 75 | V | |
VCC | Applicable External Voltage to VCC Pin | 9.5 | 12 | V | |
TJ | Operating Junction Temperature(2) | –40 | 150 | °C | |
FOSC | Oscillator Frequency | 50 | 1000 | kHz | |
FEX_CLK | Synchronization to External Clock Frequency (Minimal 50kHz) | 0.8x FOSC | 1.2x FOSC | kHz | |
FEX_CLK | SYNCI Pulse | 50 | 0.8/ FOSC | ns | |
tDT | Programmable Dead Time Range | 15 | 200 | ns |