ZHCSPB0 april 2023 LM5171-Q1
ADVANCE INFORMATION
REGFIELD Registers lists the memory-mapped registers for the REGFIELD registers. All register offset addresses not listed in REGFIELD Registers should be considered as reserved locations and the register contents should not be modified.
Address | Acronym | Register Name | Section |
---|---|---|---|
3h | CLEAR_FAULTS | CLEAR_FAULTS | CLEAR_FAULTS Register (Address = 3h) [Reset = 00h] |
78h | FAULT_STATUS | FAULT_STATUS | FAULT_STATUS Register (Address = 78h) [Reset = 00h] |
D0h | DEVICE_STATUS_1 | DEVICE_STATUS_1 | DEVICE_STATUS_1 Register (Address = D0h) [Reset = 00h] |
D1h | DEVICE_STATUS_2 | DEVICE_STATUS_2 | DEVICE_STATUS_2 Register (Address = D1h) [Reset = 00h] |
Complex bit access types are encoded to fit into small table cells. REGFIELD Access Type Codes shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | CLEAR FAULT | Value after reset or the default value |
CLEAR_FAULTS is shown in CLEAR_FAULTS Register Field Descriptions.
Return to the Summary Table.
Clear all latched status flags in 0x78 register
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | CLEAR_FAULTS | R/W | 0h | Accessing the address is enough to clear fault |
FAULT_STATUS is shown in FAULT_STATUS Register Field Descriptions.
Return to the Summary Table.
Fault status
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | NIL | R | 0h | This bit is not implemented in hardware. During write operations data for this bit is ignored. During read operations 0 is returned. |
5 | BOOTUV1 | R | 0h | Boot UV (HB-SW undervoltage) Channel 1
0h = no fault 1h = fault |
4 | BOOTUV2 | R | 0h | Boot UV (HB-SW undervoltage) Channel 2
0h = no fault 1h = fault |
3 | ILIM1 | R | 0h | Peak Current limit Channel 1
0h = no fault 1h = fault |
2 | ILIM2 | R | 0h | Peak Current limit Channel 2
0h = no fault 1h = fault |
1 | OVP | R | 0h | Over voltage fault
0h = no fault 1h = fault |
0 | TSD | R | 0h | Thermal shutdown fault
0h = no fault 1h = fault |
DEVICE_STATUS_1 is shown in DEVICE_STATUS_1 Register Field Descriptions.
Return to the Summary Table.
Informational bits about the part status
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | EN1 | R | 0h | Channel 1 enable status
0h = Channel 1 disabled 1h = Channel 1 enabled |
6 | EN2 | R | 0h | Channel 2 enable status
0h = Channel 2 disabled 1h = Channel 2 enabled |
5 | DEM1 | R | 0h | Channel 1 DEM status
0h = Channel 1 FPWM 1h = Channel 1 DEM |
4 | DEM2 | R | 0h | Channel 2 DEM status
0h = Channel 2 FPWM 1h = Channel 2 DEM |
3 | DIR1 | R | 0h | DIR 1 status
0h = DIR1 low 1h = DIR1 high |
2 | DIR2 | R | 0h | DIR 2 status
0h = DIR2 low 1h = DIR2 high |
1 | DIR_INVALID1 | R | 0h | Invalid DIR1 command
0h = Valid DIR1 command 1h = Invalid DIR1 command |
0 | DIR_INVALID2 | R | 0h | Invalid DIR2 command
0h = Valid DIR2 command 1h = Invalid DIR2 command |
DEVICE_STATUS_2 is shown in DEVICE_STATUS_2 Register Field Descriptions.
Return to the Summary Table.
Informational bits about the part status
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | SPARE | R | 0h | Spare register - Preset LOW |
5 | OPT | R | 0h | OPT pin status
0h = OPT low 1h = OPT high |
4 | SS1_DONE | R | 0h | SS channel 1 completion status
0h = SS1 not done 1h = SS1 done |
3 | SS2_DONE | R | 0h | SS channel 2 completion status
0h = SS2 not done 1h = SS2 done |
2 | SD | R | 0h | SD/DT pin status
0h = Part not in SD 1h = Part in SD |
1 | ADAPT_DT | R | 0h | Adaptive deadtime status
0h = No adaptive deadtime 1h = Adaptive deadtime |
0 | VCC_UV | R | 0h | VCC UV status
0h = VCC not in UV 1h = VCC in UV |