ZHCSPB0 april 2023 LM5171-Q1
ADVANCE INFORMATION
For multiphase parallel operation, all LM5171-Q1 IMON pins can be combined to serve as a total current monitor. This also helps save the monitor single lines. Figure 7-9 shows an example of total current monitor of a three-phase system in which the unused fourth phase monitor (U2-IMON2) is grounded.