ZHCSSZ8D may 2004 – august 2023 LM386
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
As this is an Op Amp it can be used in different configurations to fit in several applications. The internal gain setting resistor allows the LM386 to be used in a very low part count system. In addition a series resistor can be placed between pins 1 and 5 to modify the gain and frequency response for specific applications.