ZHCSSZ8D may 2004 – august 2023 LM386
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The LM386 is a mono low voltage amplifier that can be used in a variety of applications. It can drive loads from 4 Ω to 32 Ω. The gain is internally set to 20 but it can be modified from 20 to 200 by placing a resistor and capacitor between pins 1 and 8. This device comes in three different 8-pin packages as PDIP, SOIC and VSSOP to fit in different applications.