ZHCSSZ8D may 2004 – august 2023 LM386
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The LM386 is specified for operation up to 12 V or 18 V. The power supply should be well regulated and the voltage must be within the specified values. It is recommended to place a capacitor to GND close to the LM386 power supply pin.