ZHCSH33Z September 1997 – April 2025 LM317
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Reference voltage | TJ = 25°C | 1.25 | V | ||||
| 3V ≤
(VIN − VOUT) ≤ 40V, 10mA ≤ IOUT ≤ 1500mA, PD ≤ 20W |
1.2 | 1.25 | 1.3 | ||||
| Line regulation(2) | 3V ≤ (VIN − VOUT) ≤ 40V(4) | TJ = 25°C | 0.01 | 0.04 | %/V | ||
| (over full operating temperature range) | 0.02 | 0.07 | |||||
| Load regulation | Legacy chip | IO = 10mA to 1500mA, CADJ = 10μF(3), TJ = 25°C | VO ≤ 5V | 25 | mV | ||
| VO ≥ 5V | 0.1 | 0.5 | %VO | ||||
| IO = 10mA to 1500mA, TJ = 0°C to 125°C | VO ≤ 5V | 20 | 70 | mV | |||
| VO ≥ 5V | 0.3 | 1.5 | %VO | ||||
| New chip | 10mA ≤ IOUT ≤ IMAX(5) | TJ = 25°C | 0.1 | 0.5 | |||
| (over full operating temperature range) | 0.3 | 1.5 | |||||
| Thermal regulation | 20ms pulse | 0.04 | 0.07 | %/W | |||
| Adjustment pin current | Over full operating temperature range | 50 | 100 | μA | |||
| Adjustment pin current change | 10mA ≤
IOUT ≤ IMAX(4) 3V ≤ (VIN − VOUT) ≤ 40V |
Over full operating temperature range | 0.2 | 5 | μA | ||
| Temperature stability | Legacy chip | TMIN ≤ TJ ≤ TMAX | Over full operating temperature range | 0.7 | %VO | ||
| New chip | 1% | ||||||
| Minimum load current | (VIN − VOUT) = 40V | Over full operating temperature range | 3.5 | 10 | mA | ||
| Current limit | (VIN − VOUT) ≤ 15V | PD < PMAX(3) | 1.5 | 2.2 | A | ||
| (VIN − VOUT) = 40V | PD < PMAX(3), TJ = 25°C | 0.15 | 0.4 | ||||
| RMS output noise, % of VOUT | 10Hz ≤ f ≤ 10kHz | 0.003 | % | ||||
| Ripple rejection ratio | Legacy chip | VOUT = 10V, f = 120Hz, CADJ = 0μF(4) | 57 | dB | |||
| VOUT = 10V, f = 120Hz, CADJ = 10μF(4) | 62 | 64 | |||||
| New chip | VOUT = 10V, f = 120Hz, CADJ = 0μF (over full operating temperature range) | 65 | |||||
| VOUT = 10V, f = 120Hz, CADJ = 10μF (over full operating temperature range) | 66 | 80 | |||||
| Long-term stability | TJ = 25°C | 0.3 | 1 | %/1k hr | |||