ZHCS529I January 2007 – April 2025 LM25574
PRODUCTION DATA
The following characteristics apply to the circuit shown in Figure 7-1. These parameters are not tested and represent typical performance only. Unless otherwise stated, the following conditions apply: VIN = 24V, TA = 25°C.
Figure 7-8 DCM Steady State Ripple
Figure 7-10 Load Regulation
Figure 7-9 CCM Steady State Ripple
Figure 7-11 Start-Up Operation