ZHCS529I January 2007 – April 2025 LM25574
PRODUCTION DATA
The procedure for calculating the external components is shown with the following design example. The following table lists the bill of materials for this design.
| ITEM | PART NUMBER | DESCRIPTION | VALUE | |
|---|---|---|---|---|
| C | 1 | C3225X7R2A105M | CAPACITOR, CER, TDK | 1µ, 100V |
| C | 2 | OPEN | NOT USED | |
| C | 3 | C0805A471K1GAC | CAPACITOR, CER, KEMET | 470p, 100V |
| C | 4 | C2012X7R2A103K | CAPACITOR, CER, TDK | 0.01µ, 100V |
| C | 5 | C2012X7R2A223K | CAPACITOR, CER, TDK | 0.022µ, 100V |
| C | 6 | OPEN | NOT USED | |
| C | 7 | C2012X7R2A223K | CAPACITOR, CER, TDK | 0.022µ, 100V |
| C | 8 | C2012X7R1C474M | CAPACITOR, CER, TDK | 0.47µ, 16V |
| C | 9 | C3225X7R1C226M | CAPACITOR, CER, TDK | 22µ, 16V |
| D | 1 | CMSH2-100M | DIODE, 100V, CENTRAL | |
| L | 1 | DR74-101 | INDUCTOR, COOPER | 100µH |
| R | 1 | OPEN | NOT USED | |
| R | 2 | OPEN | NOT USED | |
| R | 3 | CRCW08052102F | RESISTOR | 21kΩ |
| R | 4 | CRCW08052492F | RESISTOR | 24.9kΩ |
| R | 5 | CRCW08055111F | RESISTOR | 5.11kΩ |
| R | 6 | CRCW08051651F | RESISTOR | 1.65kΩ |
| U | 1 | LM5574 | REGULATOR, TEXAS INSTRUMENTS | |