SLLSFW9 April 2024 ISO7741TA-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CLK | ||||||
FSW | D1, D2 average switching Frequency (ISO7741TA-Q1) | RL = 50Ω to VCC; | 138 | 160 | 203 | kHz |
D1, D2 average switching Frequency (ISO7741TB-Q1) | RL = 50Ω to VCC . | 363 | 424 | 517 | kHz | |
OUTPUT STAGE | ||||||
DMM | Average ON time mismatch between D1 and D2 | RL = 50Ω | 0% | |||
R(ON) | Output switch on resistance | VCC = 4.5V, ID1, ID2 = 700mA | 0.22 | 0.4 | Ω | |
VCC = 2.8V, ID1, ID2 = 700mA | 0.24 | 0.45 | Ω | |||
VCC = 2.25V, ID1, ID2 = 0.5 A | 0.26 | 0.5 | Ω | |||
V(SLEW) | Voltage slew rates on D1 and D2 for ISO7741TA-Q1 | RL = 50 Ω to VCC | 48 | V/µs | ||
I(SLEW) | Current slew rates at D1 and D2 for ISO7741TA-Q1 | RL = 5 Ω through transformer | 11 | A/µs | ||
V(SLEWHF) | Voltage slew rates on D1 and D2 for ISO7741TB-Q1 | RL = 50 Ω to VCC | 152 | V/µs | ||
I(SLEWHF) | Current slew rates at D1 and D2 for ISO7741TB-Q1 | RL = 5
Ω through transformer |
41 | A/µs | ||
ILIM | Current clamp limit (2.8V < VCC ≤ 5.5V ) | 1.42 | 1.75 | 2.15 | A | |
Current clamp limit (2.25V ≤ VCC ≤ 2.8V) | 0.65 | 1.85 | A | |||
THERMAL SHUT DOWN | ||||||
TSD+ | TSD turn on temperature | 154 | 168 | 181 | °C | |
TSD- | TSD turn off temperature | 135 | 150 | 166 | °C | |
TSD- | TSD hysteresis | 13 | 17 | °C |