SLLSFW9 April 2024 ISO7741TA-Q1
ADVANCE INFORMATION
NAME | PIN | Type(1) | DESCRIPTION |
---|---|---|---|
D1 | 1 | O | Open drain output of the first power MOSFETs. Typically connected to the outer terminals of the center tap transformer. Because large currents flow through these pins, the external traces must be kept short. |
D2 | 2 | O | Open drain output of the second power MOSFETs. Typically connected to the outer terminals of the center tap transformer. Because large currents flow through these pins, the external traces must be kept short. |
GND1 | 3 | — | Ground connection for VCC1 |
GND2 | 9 | — | Ground connection for VCC2 |
15 | |||
INA | 5 | I | Input, channel A |
INB | 6 | I | Input, channel B |
INC | 7 | I | Input, channel C |
IND | 10 | I | Input, channel D |
NC | 14 | — | Not connected |
OUTA | 13 | O | Output, channel A |
OUTB | 12 | O | Output, channel B |
OUTC | 11 | O | Output, channel C |
OUTD | 8 | O | Output, channel D |
VCC1 | 4 | — | Power supply, side 1 |
VCC2 | 16 | — | Power supply, side 2 |