SLLSEC3F September   2012  – April 2016 ISO7631FC , ISO7631FM , ISO7641FC

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics: VCC1 and VCC2 at 5 V ± 10%
    6. 6.6  Electrical Characteristics: VCC1 at 5 V ± 10% and VCC2 at 3.3 V ± 10%
    7. 6.7  Electrical Characteristics: VCC1 at 3.3 V ± 10% and VCC2 at 5 V ± 10%
    8. 6.8  Electrical Characteristics: VCC1 and VCC2 at 3.3 V ± 10%
    9. 6.9  Electrical Characteristics: VCC1 and VCC2 at 2.7 V (ISO7631FM Only)
    10. 6.10 Power Dissipation Characteristics
    11. 6.11 Supply Current Characteristics: VCC1 and VCC2 at 5 V ± 10%
    12. 6.12 Supply Current Characteristics: VCC1 at 5 V ± 10% and VCC2 at 3.3 V ± 10%
    13. 6.13 Supply Current Characteristics: VCC1 at 3.3 V ± 10% and VCC2 at 5 V ± 10%
    14. 6.14 Supply Current Characteristics: VCC1 and VCC2 at 3.3 V ± 10%
    15. 6.15 Supply Current Characteristics: VCC1 and VCC2 at 2.7 V (ISO7631FM Only) Only M-Grade devices are recommended for operation down to 2.7 V supplies. For 2.7 V-operation, max data rate is 100 Mbps.
    16. 6.16 Switching Characteristics: VCC1 and VCC2 at 5 V ± 10%
    17. 6.17 Switching Characteristics: VCC1 at 5 V ± 10% and VCC2 at 3.3 V ± 10%
    18. 6.18 Switching Characteristics: VCC1 at 3.3 V ± 10% and VCC2 at 5 V ± 10%
    19. 6.19 Switching Characteristics: VCC1 and VCC2 at 3.3 V ± 10%
    20. 6.20 Switching Characteristics: VCC1 and VCC2 at 2.7 V Only M-Grade devices are recommended for operation down to 2.7 V supplies. For 2.7 V-operation, max data rate is 100 Mbps.
    21. 6.21 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Package Insulation and Safety-Related Specifications IEC and for DW-16 Package from IEC Package Insulation and Safety-Related Specifications for DW-16 Package section.
        1. 8.3.1.1 Safety Limiting Values
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
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Related Links
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DW|16
散热焊盘机械数据 (封装 | 引脚)
订购信息

4 Revision History

Changes from E Revision (August 2015) to F Revision

Changes from D Revision (September 2013) to E Revision

  • Added Pin Configuration and Functions section, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section. Go
  • Added 2.7-V (M-Grade), 3.3-V and 5-V Level Translation to Features sectionGo
  • Deleted marked as column from Available Options table.Go
  • Added Footnote 3 to Absolute Maximum Ratings table.Go
  • Changed thermal metric values in the Thermal Information table. Go
  • Changed VCCX to VCCOin Electrical Characteristics: VCC1 and VCC2 at 5 V ± 10% table.Go
  • Added cross-reference to VI = VCCI in the Electrical Characteristics: VCC1 and VCC2 at 5 V ± 10% table. Go
  • Changed Footnote 1 of the Electrical Characteristics: VCC1 and VCC2 at 5 V ± 10% table for clarification. Go
  • Added cross-reference to VI = VCCI in the Electrical Characteristics: VCC1 at 5 V ± 10% and VCC2 at 3.3 V ± 10% table.Go
  • Added footnote to the Electrical Characteristics: VCC1 at 3.3 V ± 10% and VCC2 at 5 V ± 10% table.Go
  • Changed VCCX to VCCO in the Electrical Characteristics: VCC1 and VCC2 at 3.3 V ± 10% table. Go
  • Changed footnote 1 in the Electrical Characteristics: VCC1 and VCC2 at 3.3 V ± 10% table for clarification.Go
  • Changed VCCX to VCCO in the Electrical Characteristics: VCC1 and VCC2 at 2.7 V table. Go
  • Deleted IEC and for DW-16 Package from IEC Package Insulation and Safety-Related Specifications for DW-16 Package section.Go
  • Changed L(I01) MIN from 8.3 mm to 8 mm, L(IO2) MIN from 8.1 mm to 8 mm, and DIN IEC 60112 / VDE 0303 Part 1 to DIN EN 60112 (VDE 0303-11); IEC 60112 in the Package Insulation and Safety-Related Specifications table. Go
  • Deleted footnote 2 from Package Insulation and Safety-Related Specifications IEC and for DW-16 Package from IEC Package Insulation and Safety-Related Specifications for DW-16 Package section..Go
  • Changed VDE Standard to DIN V VDE V 0884-10 (VDE V 0084-10): 2006-12. Go
  • Changed the value for θJA from 72 °C/W to 77.5 °C/W for the Test Conditions and the values for Safety input, output, or supply current max from 316, 482, and 643 to 293, 448 and 597 in the Safety Limiting Values table. Go
  • Changed safety temperature to case temperature in Safety Limiting Values.Go
  • Changed name of DW-16 θJC Thermal Derating Curve per IEC 64747-5-2 to Thermal Derating Curve for Safety Limiting Current per VDE.Go
  • Changed Figure 22 in the Safety Limiting Values section. Go
  • Changed I/O schematics figure in Feature Description section. Go

Changes from C Revision (August 2013) to D Revision

  • Deleted 2500 VRMS from Rated Isolation DataGo
  • Changed the Table 3, TUV column From: Certificate Number: U8V 13 07 77311 009 To: Certificate Number: U8V 13 09 77311 010Go

Changes from B Revision (April 2013) to C Revision

  • Changed the DescriptionGo
  • Deleted ISO7640FC from the Available Options tableGo
  • Changed The ISO7631FC Rated Isolation values in the Available Options tableGo
  • Deleted Graph ISO7640FC Supply Current Per Channel vs Data RateGo
  • Deleted Graph ISO7640FC Supply Current For All Channels vs Data RateGo
  • Added the TUV column to Table 3Go
  • Deleted ISO7640FC from the TYPICAL SUPPLY CURRENT EQUATIONS sectionGo
  • Deleted the ISO7640 circuit from the APPLICATION INFORMATION sectionGo

Changes from A Revision (September 2012) to B Revision

  • Changed the VIOTM SPECIFICATION From: 4000 VPEAK to 4242 VPEAKGo
  • Changed Table 3: 4242 VPK To: 4000 VPK Go

Changes from * Revision (September 2012) to A Revision

  • Changed Description text From: "applications where input noise pulses of less than 10 ns duration..." To:"applications where input noise pulses of less than 6 ns duration..."Go
  • Added note Product Preview to ISO7640FC in the Available Options tableGo
  • Changed Input PU in the Function table From: Z To: 'UndeterminedGo