SLLSEC3F September 2012 – April 2016 ISO7631FC , ISO7631FM , ISO7641FC
PRODUCTION DATA.
PRODUCT | RATED ISOLATION(1) | PACKAGE | INPUT THRESHOLD |
DATA RATE | INTEGRATED NOISE FILTER | CHANNEL DIRECTION |
---|---|---|---|---|---|---|
ISO631FM | 4242 VPK | DW-16 | ~1.5 V TTL | 150 Mbps | No | 2 Forward, 1 Reverse |
ISO7631FC | 4242 VPK | DW-16 | ~1.5 V TTL | 25 Mbps | Yes | 2 Forward, 1 Reverse |
ISO7641FC | 4242 VPK | DW-16 | ~1.5 V TTL | 25 Mbps | Yes | 3 Forward, 1 Reverse |