SLLSEC3F September 2012 – April 2016 ISO7631FC , ISO7631FM , ISO7641FC
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | ISO7641 | ISO7631 | ||
EN1 | 7 | 7 | I | Enables (when input is High or Open) or Disables (when input is Low) OUTD of ISO7641 and OUTC of ISO7631 |
EN2 | 10 | 10 | I | Enables (when input is High or Open) or Disables (when input is Low) OUTA, OUTB, and OUTC of ISO7641 Enables (when input is High or Open) or Disables (when input is Low) OUTA and OUTB of ISO7631 |
GND1 | 2, 8 | 2, 8 | – | Ground connection for VCC1 |
GND2 | 9, 15 | 9, 15 | – | Ground connection for VCC2 |
INA | 3 | 3 | I | Input, channel A |
INB | 4 | 4 | I | Input, channel B |
INC | 5 | 12 | I | Input, channel C |
IND | 11 | – | I | Input, channel D |
NC | – | 6,11 | – | No Connect pins are floating with no internal connection |
OUTA | 14 | 14 | O | Output, channel A |
OUTB | 13 | 13 | O | Output, channel B |
OUTC | 12 | 5 | O | Output, channel C |
OUTD | 6 | – | O | Output, channel D |
VCC1 | 1 | 1 | – | Power supply, VCC1 |
VCC2 | 16 | 16 | – | Power supply, VCC2 |