SLLSEC3F September   2012  – April 2016 ISO7631FC , ISO7631FM , ISO7641FC

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics: VCC1 and VCC2 at 5 V ± 10%
    6. 6.6  Electrical Characteristics: VCC1 at 5 V ± 10% and VCC2 at 3.3 V ± 10%
    7. 6.7  Electrical Characteristics: VCC1 at 3.3 V ± 10% and VCC2 at 5 V ± 10%
    8. 6.8  Electrical Characteristics: VCC1 and VCC2 at 3.3 V ± 10%
    9. 6.9  Electrical Characteristics: VCC1 and VCC2 at 2.7 V (ISO7631FM Only)
    10. 6.10 Power Dissipation Characteristics
    11. 6.11 Supply Current Characteristics: VCC1 and VCC2 at 5 V ± 10%
    12. 6.12 Supply Current Characteristics: VCC1 at 5 V ± 10% and VCC2 at 3.3 V ± 10%
    13. 6.13 Supply Current Characteristics: VCC1 at 3.3 V ± 10% and VCC2 at 5 V ± 10%
    14. 6.14 Supply Current Characteristics: VCC1 and VCC2 at 3.3 V ± 10%
    15. 6.15 Supply Current Characteristics: VCC1 and VCC2 at 2.7 V (ISO7631FM Only) Only M-Grade devices are recommended for operation down to 2.7 V supplies. For 2.7 V-operation, max data rate is 100 Mbps.
    16. 6.16 Switching Characteristics: VCC1 and VCC2 at 5 V ± 10%
    17. 6.17 Switching Characteristics: VCC1 at 5 V ± 10% and VCC2 at 3.3 V ± 10%
    18. 6.18 Switching Characteristics: VCC1 at 3.3 V ± 10% and VCC2 at 5 V ± 10%
    19. 6.19 Switching Characteristics: VCC1 and VCC2 at 3.3 V ± 10%
    20. 6.20 Switching Characteristics: VCC1 and VCC2 at 2.7 V Only M-Grade devices are recommended for operation down to 2.7 V supplies. For 2.7 V-operation, max data rate is 100 Mbps.
    21. 6.21 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Package Insulation and Safety-Related Specifications IEC and for DW-16 Package from IEC Package Insulation and Safety-Related Specifications for DW-16 Package section.
        1. 8.3.1.1 Safety Limiting Values
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
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Related Links
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DW|16
散热焊盘机械数据 (封装 | 引脚)
订购信息

7 Parameter Measurement Information

ISO7631FM ISO7631FC ISO7641FC tst_cir_sllsec3.gif
A. The input pulse is supplied by a generator having the following characteristics: PRR ≤ 50 kHz, 50% duty cycle, tr ≤ 3 ns, tf ≤ 3ns, ZO = 50 Ω. At the input, 50 Ω resistor is required to terminate Input Generator signal. It is not needed in actual application.
B. CL = 15 pF and includes instrumentation and fixture capacitance within ±20%.
Figure 16. Switching Characteristics Test Circuit and Voltage Waveforms
ISO7631FM ISO7631FC ISO7641FC delay_tim_sllsec3.gif
A. The input pulse is supplied by a generator having the following characteristics: PRR ≤ 10 kHz, 50% duty cycle,
tr ≤ 3 ns, tf ≤ 3 ns, ZO = 50 Ω.
B. CL = 15 pF and includes instrumentation and fixture capacitance within ±20%.
Figure 17. Enable/Disable Propagation Delay Time Test Circuit and Waveform
ISO7631FM ISO7631FC ISO7641FC failsafe_sllsec3.gif
A. CL = 15 pF and includes instrumentation and fixture capacitance within ±20%.
Figure 18. Failsafe Delay Time Test Circuit and Voltage Waveforms
ISO7631FM ISO7631FC ISO7641FC com_tran_imm_test_circ_sllsec3.gif
A. CL = 15 pF and includes instrumentation and fixture capacitance within ±20%.
Figure 19. Common-Mode Transient Immunity Test Circuit