SLLSEC3F September 2012 – April 2016 ISO7631FC , ISO7631FM , ISO7641FC
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
ISO7641FC uses single-ended TTL-logic switching technology. It has a supply voltage range from 3 V to 5.5 V for both supplies, VCC1 and VCC2. When designing with digital isolators, it is important to note that due to the single-ended design structure, digital isolators do not conform to any specific interface standard and are only intended for isolating single-ended CMOS or TTL digital signal lines. The isolator is typically placed between the data controller (that is, μC or UART), and a data converter or a line transceiver, regardless of the interface type or standard.
Unlike optocouplers, which require external components to improve performance, provide bias, or limit current, the ISO76xx device only requires two external bypass capacitors to operate.
ISO7631FM:
At VCC1 = VCC2 = 3.3 V
At VCC1 = VCC2 = 5 V
ISO7631FC:
At VCC1 = VCC2 = 3.3 V
At VCC1 = VCC2 = 5 V
ISO7641FC:
At VCC1 = VCC2 = 3.3 V
At VCC1 = VCC2 = 5 V
ICC1 and ICC2 are typical supply currents measured in mA; f is data rate measured in Mbps; CL is the capacitive load on each channel measured in pF.