ZHCSNP7 June 2022 ISO7041-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 1-MHz 50% duty cycle square wave | 7.82 | mW | ||
PD1 | Maximum power dissipation (side-1) | 4.46 | mW | |||
PD2 | Maximum power dissipation (side-2) | 3.36 | mW |