ZHCSNP7 June 2022 ISO7041-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
ISO7041-Q1 | ||||||
Supply current - DC signal | Refresh disable | ICC1 | 6.2 | 14.3 | µA | |
ICC2 | 10.1 | 18.5 | µA | |||
Refresh enable VI = VCCI (2) (ISO7041-Q1); VI = 0 V (ISO7041-Q1 with F suffix) |
ICC1 | 8.2 | 16.7 | µA | ||
ICC2 | 10.8 | 18.5 | µA | |||
Refresh enable VI = 0 V (ISO7041-Q1); VI = VCCI (ISO7041-Q1 with F suffix) |
ICC1 | 9.5 | 19.9 | µA | ||
ICC2 | 11.3 | 19.5 | µA | |||
Supply current - AC signal | Refresh disable 10 kbps, No Load |
ICC1 | 6.7 | 19.7 | µA | |
ICC2 | 11.8 | 20.6 | µA | |||
Refresh disable 100 kbps, No Load |
ICC1 | 37.1 | 57.4 | µA | ||
ICC2 | 25.8 | 37.7 | µA | |||
Refresh disable 1 Mbps, No Load |
ICC1 | 340.5 | 436.1 | µA | ||
ICC2 | 167.0 | 211.1 | µA | |||
Refresh enable 10 kbps, No Load |
ICC1 | 10.6 | 20.8 | µA | ||
ICC2 | 11.9 | 20.4 | µA | |||
Refresh enable 100 kbps, No Load |
ICC1 | 37.1 | 57.4 | µA | ||
ICC2 | 25.8 | 37.7 | µA | |||
Refresh enable 1 Mbps, No Load |
ICC1 | 338.3 | 436.1 | µA | ||
ICC2 | 166.0 | 211.1 | µA | |||
Total Supply Current Per Channel, Refresh Disabled | DC Signal | ICC1(ch) + ICC2(ch) | 4.1 | 7.4 | µA | |
10 kbps, No Load | ICC1(ch) + ICC2(ch) | 5.9 | 10.7 | µA | ||
100 kbps, No Load | ICC1(ch) + ICC2(ch) | 17.4 | 23.4 | µA | ||
1 Mbps, No Load | ICC1(ch) + ICC2(ch) | 137.0 | 164.5 | µA | ||
Total Supply Current Per Channel, Refresh Enabled | VI = VCCI (ISO7041-Q1); VI = 0 V (ISO7041-Q1 with F suffix) |
ICC1(ch) + ICC2(ch) | 4.8 | 8.5 | µA | |
VI = 0 V (ISO7041-Q1); VI = VCCI (ISO7041-Q1 with F suffix) |
ICC1(ch) + ICC2(ch) | 5.3 | 9.6 | µA | ||
10 kbps, No Load | ICC1(ch) + ICC2(ch) | 5.7 | 10.4 | µA | ||
100 kbps, No Load | ICC1(ch) + ICC2(ch) | 16.4 | 22.3 | µA | ||
1 Mbps, No Load | ICC1(ch) + ICC2(ch) | 125.9 | 154.0 | µA |