ZHCSNP7 June 2022 ISO7041-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
16-QSOP PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA = 87°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C | 261 | mA | ||
RθJA = 87°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C | 399 | mA | ||||
PS | Safety input, output, or total power | RθJA = 87°C/W, TJ = 150°C, TA = 25°C | 1435 | mW | ||
TS | Maximum safety temperature | 150 | °C |