ZHCSNP7 June 2022 ISO7041-Q1
PRODUCTION DATA
Table 8-1 shows the functional modes for the device.
VCCI(1) | VCCO | INPUT (INx) |
REFRESH ENABLE (ENx) |
OUTPUT (OUTx) |
COMMENTS |
---|---|---|---|---|---|
PU | PU | H | L | H | Normal Operation: A channel output assumes the logic state of its input. |
L | L | L | |||
X | H | Undetermined | The device needs an input signal transition to validate the output tracks the input state. Without a signal edge transition, the output will be in an undetermined state. | ||
PD | PU | X | L | Default | When VCCI is unpowered, a channel output assumes the
logic state based on the selected default option. Default is
High for the device without the F suffix and Low
for device with the F suffix. When VCCI transitions from unpowered to powered-up, a channel output assumes the logic state of the input. When VCCI transitions from powered-up to unpowered, channel output assumes the selected default state. |
H | Undetermined | When VCCI is unpowered, a channel output assumes the logic state based on the previous state of the output before VCCI powered down. | |||
X | PD | X | L | Undetermined | When VCCO is unpowered, a channel output is
undetermined.(2) When VCCO transitions from unpowered to powered-up, a channel output assumes the logic state of the input. |
H | Undetermined | When VCCO is unpowered, a channel output is
undetermined.(2) When VCCO transitions from unpowered to powered-up, a channel output assumes the selected default option. |
|||
X | X | X | Open | Undetermined | When ENx is unconnected or open, the device output will be in an undetermined and unknown state. ENx must be connected high or low for the device to behave correctly. |