ZHCSNP7 June 2022 ISO7041-Q1
PRODUCTION DATA
VDE | CSA | UL | CQC | TUV |
---|---|---|---|---|
Certified according to DIN VDE V 0884-11:2017- 01 | Certified according to IEC 60950-1 and IEC 62368-1 | Certified according to UL 1577 Component Recognition Program | Certified according to GB4943.1-2011 | Certified according to EN 61010-1:2010/A1:2019, EN 60950- 1:2006/A2:2013 and EN 62368-1:2014 |
Maximum transient isolation voltage, 4242 VPK; Maximum repetitive peak isolation voltage, 566 VPK; Maximum surge isolation voltage, 4000 VPK |
3000 VRMS insulation per CSA 60950-1-07+A1+A2, IEC 60950-1 2nd Ed.+A1+A2, CSA 62368-1- 14 and IEC 62368-1:2014 370 VRMS (DBQ-16) maximum working voltage (pollution degree 2, material group I) |
Single protection, 3000 VRMS |
Basic insulation, Altitude ≤ 5000 m, Tropical Climate, 400 VRMS maximum working voltage |
EN 61010- 1:2010/A1:2019, 300 VRMS basic isolation EN 60950- 1:2006/A2:2013 and EN 62368-1:2014, 400 VRMS basic isolation |
Certification Planned | Certification Planned | Certification Planned | Certification Planned | Certification Planned |