ZHCSNP7 June 2022 ISO7041-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC1(1) | Supply Voltage Side 1 | 3.0 | 5.5 | V | ||
VCC2(1) | Supply Voltage Side 2 | 3.0 | 5.5 | V | ||
VIH | High level Input voltage | 0.7 x VCCI | VCCI | V | ||
VIL | Low level Input voltage | 0 | 0.3 x VCCI | V | ||
IOH | High level output current | VCCO(2) = 5 V | -4 | mA | ||
VCCO = 3.3 V | -2 | mA | ||||
IOL | Low level output current | VCCO = 5 V | 4 | mA | ||
VCCO = 3.3 V | 2 | mA | ||||
DR | Data Rate | 0 | 4 | Mbps | ||
TA | Ambient temperature | -40 | 125 | °C |