ZHCSEX8B December 2015 – December 2021 INA300-Q1
PRODUCTION DATA
| PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT | ||||||
| VCM | Common-mode input voltage | 0 | 36 | V | ||
| VIN | Differential input voltage | VIN = VIN+ – VIN– | 0 | 250 | mV | |
| CMR | Common-mode rejection | VIN+ = 0 V to 36 V, TA= –40°C to 125°C | 100 | 120 | dB | |
| VOS | Offset voltage, RTI(1) | VS = 3.3 V, DELAY = 100 μs | –75 | –500 | μV | |
| VS = +3.3 V, DELAY = 50 μs | –125 | –500 | ||||
| VS = +3.3 V, DELAY = 10 μs(2) | –350 | –650 | ||||
| dVOS/dT | Offset voltage drift, RTI(1) | TA= –40°C to 125°C | 0.1 | 0.5 | μV/°C | |
| PSR | Power-supply rejection ratio | VS = 2.7 V to 5.5 V, VIN+ = 12 V, TA= –40°C to 125°C | 75 | 150 | μV/V | |
| IB | Input bias current | 5 | 10 | μA | ||
| Disable mode | 0.05 | 0.5 | ||||
| IOS | Input offset current | ±0.1 | μA | |||
| ILIMIT | Limit threshold output current | TA= 25°C | 19.9 | 20 | 20.1 | μA |
| TA= –40°C to 125°C | 19.85 | 20.15 | ||||
| DIGITAL INPUT/OUTPUT | ||||||
| tp | Alert propagation delay | Delay = open, overdrive = 1 mV | 10 | μs | ||
| Delay = GND, overdrive = 1 mV | 50 | |||||
| Delay = VS, overdrive = 1 mV | 100 | |||||
| HYS | Hysteresis | HYS = open | 2 | mV | ||
| HYS = GND | 4 | |||||
| HYS = VS | 8 | |||||
| VIH | High-level input voltage | Latch, enable | 1.4 | 6 | V | |
| Delay, hysteresis | VS – 0.5 | 6 | ||||
| VIL | Low-level input voltage | Latch, enable | 0 | 0.4 | V | |
| Delay, hysteresis | 0 | 0.5 | ||||
| VOL | Alert low-level output voltage | IOL = 3 mA | 50 | 400 | mV | |
| ALERT terminal leakage input current | VOH = 3.3 V | 0.1 | 1 | μA | ||
| Digital leakage input current | 0 ≤ VIN ≤ VS | 1 | 2 | μA | ||
| POWER SUPPLY | ||||||
| IQ | Quiescent current | VSENSE = 0 mV, TA = 25°C | 115 | 135 | μA | |
| TA = –40°C to 125°C | 150 | |||||
| VSENSE = 0 mV, disable mode, HYS = 2 mV | 2 | 3.5 | ||||