ZHCSEX8B December 2015 – December 2021 INA300-Q1
PRODUCTION DATA
In this example, the trade-offs involved in selecting a current-sensing resistor are discussed. This example requires a 5% measurement accuracy for detecting a 10-A overcurrent event at a 50-µs delay setting where only 250 mW is allowable for the dissipation across the current-sensing resistor at the full-scale current level. Although the maximum power dissipation is defined as 250 mW, a lower dissipation is preferred to improve system efficiency. Some initial assumptions are made that are used in this example: the limit setting resistor, RLIMIT, is a 1% component and the maximum tolerance specification for the internal threshold setting current source, 0.5%, is used. Given the total error budget of 5%, up to 3.5% of error is available to be attributed to the internal offset of the device.
As shown in Table 7-1, the maximum value calculated for the current-sensing resistor with these requirements is 2.5 mΩ. Although this value satisfies the maximum power dissipation requirement of 250 mW, headroom is available from the 5% maximum total error to reduce the value of the current-sensing resistor and reduce the power dissipation further. Selecting a 1.5-mΩ, current-sensing resistor value offers a tradeoff for reducing the power dissipation in this scenario by approximately 40%, while still remaining within the defined accuracy region.
| PARAMETER | EQUATION | VALUE | UNIT | |
|---|---|---|---|---|
| Maximum measurement error | 5% | |||
| IMAX | Maximum current | 10 | A | |
| PRSENSE | Maximum allowable RSENSE power dissipation | RSENSE × IMAX2 | 250 | mW |
| Initial error | RLIMIT + ILIMIT tolerances | 1.5% | ||
| RSENSE_MAX | Maximum sensing resistor value | PRSENSE / IMAX2 | 2.5 | mΩ |
| VSENSE_MAX | Input sense voltage | RSENSE_MAX × IMAX | 25 | mV |
| VOS Error | Offset voltage error | (VOS / VSENSE_MAX) × 100 | 2% | |
| Error_Available | Maximum allowable offset error | Maximum Error – Initial Error | 3.5% | |
| VSENSE_MIN | Minimum input sense voltage | VOS / (Error_Available / 100) | 14.3 | mV |
| RSENSE_MIN | Minimum sensing resistor value | VSENSE_MIN / IMAX | 1.43 | mΩ |
| PRSENSE_MIN | Minimum power dissipation | RSENSE_MIN × IMAX2 | 143 | mW |