ZHCSHA7E January 2001 – January 2018 DS92LV040A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | PIN | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOD | Output Differential Voltage | RL = 27Ω, Figure 1 | DO+/RI+, DO−/RI− |
200 | 300 | 460 | mV | |
ΔVOD | VOD Magnitude Change | 5 | 27 | mV | ||||
VOS | Offset Voltage | 1.1 | 1.3 | 1.5 | V | |||
ΔVOS | Offset Magnitude Change | 5 | 10 | mV | ||||
VOHD | Driver Output High Voltage | RL = 27Ω | 1.4 | 1.65 | V | |||
VOLD | Driver Output Low Voltage | RL = 27Ω | 0.95 | 1.1 | V | |||
IOSD | Driver Output Short Circuit Current | VOD = 0V, DE = VCC, Driver outputs shorted together | |30| | | 45| | mA | |||
VOHR | Receiver Voltage Output High(4) | VID = +300 mV | IOH = −4 mA | ROUT | VCC−0.2 | V | ||
Inputs Open | VCC−0.2 | V | ||||||
Inputs Terminated, RL = 27Ω |
VCC−0.2 | V | ||||||
VOLR | Receiver Voltage Output Low | IOL = 4.0 mA, VID = −300 mV | 0.05 | 0.100 | V | |||
IOD | Receiver Output Dynamic Current | VID = 300mV, VOUT = VCC−1.0V | −50 | |33| | mA | |||
VID = −300mV, VOUT = 1.0V | |36| | 60 | mA | |||||
VTH | Input Threshold High(5) | DE = 0V, Over common mode range | DO+/RI+, DO−/RI− |
−40 | 0 | mV | ||
VTL | Input Threshold Low(5) | −70 | −40 | mV | ||||
VCMR | Receiver Common Mode Range | |VID|/2 | 2.4 − |VID|/2 | V | ||||
IIN | Input Current | DE = 0V, RE = 2.4V, VIN = +2.4V or 0V |
−20 | ±1 | +20 | µA | ||
VCC = 0V, VIN = +2.4V or 0V | −20 | ±1 | +20 | µA | ||||
VIH | Minimum Input High Voltage | DIN, DE, RE | 2.0 | VCC | V | |||
VIL | Maximum Input Low Voltage | GND | 0.8 | V | ||||
IIH | Input High Current | VIN = VCC or 2.4V | −20 | ±2.5 | +20 | µA | ||
IIL | Input Low Current | VIN = GND or 0.4V | −20 | ±2.5 | +20 | µA | ||
VCL | Input Diode Clamp Voltage | ICLAMP = −18 mA | −1.5 | −0.8 | V | |||
ICCD | Power Supply Current Drivers Enabled, Receivers Disabled | No Load, DE = RE = VCC, DIN = VCC or GND |
VCC | 20 | 40 | mA | ||
ICCR | Power Supply Current Drivers Disabled, Receivers Enabled | DE = RE = 0V, VID = ±300mV | 27 | 40 | mA | |||
ICCZ | Power Supply Current, Drivers and Receivers TRI-STATE | DE = 0V; RE = VCC, DIN = VCC or GND |
28 | 40 | mA | |||
ICC | Power Supply Current, Drivers and Receivers Enabled | DE = VCC; RE = 0V, DIN = VCC or GND, RL = 27Ω |
70 | 100 | mA | |||
IOFF | Power Off Leakage Current | VCC = 0V or OPEN, DIN, DE, RE = 0V or OPEN, VAPPLIED = 3.6V (Port Pins) |
DO+/RI+, DO−/RI− |
−20 | +20 | µA | ||
COUTPUT | Capacitance at Bus Pins | DO+/RI+, DO−/RI− |
5 | pF | ||||
cOUTPUT | Capacitance at ROUT | ROUT | 5 | pF |