ZHCSFB4A July 2016 – January 2024 DS90UB964-Q1
PRODUCTION DATA
Configuration of the device can be done through the MODE input strap pin or through the configuration register bits. A pullup resistor and a pulldown resistor of suggested values can be used to set the voltage ratio of the MODE input (VMODE) and VDD18 to select one of the six possible modes. Possible configurations are:
Figure 5-2 Strap Pin Connection Diagram| NO. | VMODE VOLTAGE RANGE | VMODE TARGET VOLTAGE | SUGGESTED STRAP RESISTORS (1% TOL) | RX MODE | ||||
|---|---|---|---|---|---|---|---|---|
| VMIN | VTYP | VMAX | VDD18 = 1.80 V | RHIGH ( kΩ ) | RLOW ( kΩ ) | |||
| 0 | 0 | 0 | 0.131 × V(VDD18) | 0 | OPEN | 10.0 | RESERVED | |
| 1 | 0.179 × V(VDD18) | 0.213 × V(VDD18) | 0.247 × V(VDD18) | 0.374 | 88.7 | 23.2 | RAW12 LF | |
| 2 | 0.296 × V(VDD18) | 0.330 × V(VDD18) | 0.362 × V(VDD18) | 0.582 | 75.0 | 35.7 | RAW12 HF | |
| 3 | 0.412 × V(VDD18) | 0.443 × V(VDD18) | 0.474 × V(VDD18) | 0.792 | 71.5 | 56.2 | RAW10 | |
| 4 | 0.525 × V(VDD18) | 0.559 × V(VDD18) | 0.592 × V(VDD18) | 0.995 | 78.7 | 97.6 | RESERVED | |
| 5 | 0.642 × V(VDD18) | 0.673 × V(VDD18) | 0.704 × V(VDD18) | 1.202 | 39.2 | 78.7 | RAW12 LF | |
| 6 | 0.761 × V(VDD18) | 0.792 × V(VDD18) | 0.823 × V(VDD18) | 1.420 | 25.5 | 95.3 | RAW12 HF | |
| 7 | 0.876 × V(VDD18) | V(VDD18) | V(VDD18) | 1.8 | 10.0 | OPEN | RAW10 | |
The strapped values can be viewed and/or modified in the following locations: