ZHCSFB4A July 2016 – January 2024 DS90UB964-Q1
PRODUCTION DATA
The DS90UB964-Q1 is a sensor hub that accepts four sensor inputs from a FPD-Link III interface. When coupled with serializers DS90UB933-Q1 or DS90UB913A-Q1, the device combines data streams from multiple sensor sources onto one or two MIPI CSI-2 ports with up to four data lanes on each port.
| SERIALIZER | DS90UB933-Q1 | DS90UB913A-Q1 |
|---|---|---|
| Compatibility | Yes | Yes |