ZHCSG37C September 2016 – December 2022 DS90UB934-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | PIN OR FREQUENCY | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| LVCMOS I/O | |||||||
| tRCP | Receiver Output Clock Period. See Figure 4-7. | 10-bit Mode | PCLK, 50 - 100 MHz | 10 | 20 | ns | |
| 12-bit HF Mode | PCLK, 37.5 - 100 MHz | 10 | 26.7 | ||||
| 12-bit LF Mode | PCLK, 25 - 50 MHz | 20 | 40 | ||||
| tPDC | PCLK Duty Cycle(1) | 10-bit Mode | PCLK | 45% | 50% | 55% | |
| 12-bit HF or LF Mode | 40% | 50% | 60% | ||||
| tCLH | LVCMOS Low-to-High Transition Time(1) See Figure 4-1. | V(VDDIO) = 1.71 V to 1.89 V OR V(VDDIO) = 3.0 V to 3.6 V CL = 8 pF (lumped load) Default Registers | PCLK | 2 | 2.8 | ns | |
| tCHL | LVCMOS High-to-Low Transition Time(1) See Figure 4-1. | PCLK | 2 | 2.8 | ns | ||
| tCLH | LVCMOS Low-to-High Transition Time(1) See Figure 4-1. | ROUT[11:0], HSYNC, VSYNC, GPIO[2:0] | 2 | 3 | ns | ||
| tCHL | LVCMOS High-to-Low Transition Time(1) See Figure 4-1. | ROUT[11:0], HSYNC, VSYNC, GPIO[2:0] | 2 | 3 | ns | ||
| tROS | ROUT Setup Data to PCLK(1) See Figure 4-7. | PCLK, ROUT[11:0], HSYNC, VSYNC | 0.38T | 0.5T | ns | ||
| tROH | ROUT Hold Data to PCLK(1) See Figure 4-7. | PCLK, ROUT[11:0], HSYNC, VSYNC | 0.38T | 0.5T | ns | ||
| tDD | Deserializer Delay(1) See Figure 4-6. | Default Registers (RRFB = 1) | 10-bit mode | 175T | 185T | ns | |
| 12-bit HF mode | 100T | 115T | |||||
| 12-bit LF mode | 65T | 80T | |||||
| tDDLT | Deserializer Data Lock Time See Figure 4-3. | Digital Reset, or PDB = HIGH to LOCK = HIGH | 10-bit mode | 22 | ms | ||
| 12-bit HF mode | 22 | ||||||
| 12-bit LF mode | 22 | ||||||
| tRCJ | Receiver Clock Jitter(1) | PCLK, SSCG[0] = OFF | 10-bit mode | 40 | 70 | ps | |
| 12-bit HF mode | 52 | 90 | |||||
| 12-bit LF mode | 45 | 85 | |||||
| tDPJ | Deserializer Period Jitter(1) | PCLK, SSCG[0] = OFF | 10-bit mode | 885 | 1020 | ps | |
| 12-bit HF mode | 420 | 880 | |||||
| 12-bit LF mode | 400 | 515 | |||||
| tDCCJ | Deserializer Cycle-to-Cycle Clock Jitter(1)(2) | PCLK, SSCG[0] = OFF | 10-bit mode | 1360 | 1800 | ps | |
| 12-bit HF mode | 1280 | 1500 | |||||
| 12-bit LF mode | 890 | 1150 | |||||
| fdev | Spread Spectrum Clocking Deviation Frequency See Figure 4-9. | LVCMOS Output Bus, SSCG[0] = ON | 25 - 100 MHz | ±0.5% to ±2.5% | |||
| fmod | Spread Spectrum Clocking Modulation Frequency See Figure 4-9. | LVCMOS Output Bus, SSCG[0] = ON | 25 - 100 MHz | 5 to 50 | kHz | ||
| FPD-Link III | |||||||
| VIN | Single Ended Input Voltage See Figure 4-2. | Coaxial configuration. 1010 pattern applied to the far end of a 15 meter cable. VIN measured after the cable, at the deserializer input pins. | 50 | mV | |||
| VID | Differential Input Voltage See Figure 4-2. | STP Configuration. 1010 pattern applied to the far end of a 15 meter cable. VID measured after the cable, at the deserializer input pins. | 100 | mV | |||
| ƒBC | Back Channel Frequency | RIN0+, RIN0– RIN1+, RIN1– | 3.5 | 5.5 | MHz | ||
| TJ | Back Channel Jitter(1) | 7 | 15 | ns | |||
| TIJIT | Input Jitter | 10MHz Sinusoidal Jitter applied to FPD-Link III input | 0.4 | UI(3) | |||