ZHCSG37C September 2016 – December 2022 DS90UB934-Q1
PRODUCTION DATA
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | RIN0+, RIN0–, RIN1+, RIN1– | ±2000 | V |
| Other pins | ±2000 | ||||
| Charged device model (CDM), per AEC Q100-011 | ±750 | ||||
| ESD Rating (IEC 61000-4-2) RD= 330 Ω, CS = 150 pF | Contact Discharge (RIN0+, RIN0–, RIN1+, RIN1–) | ±8000 | |||
| Air Discharge (RIN0+, RIN0–, RIN1+, RIN1–) | ±15000 | ||||
| ESD Rating (ISO 10605) RD= 330 Ω, CS = 150 pF and 330 pF RD= 2 kΩ, CS = 150 pF and 330 pF | Contact Discharge (RIN0+, RIN0–, RIN1+, RIN1–) | ±8000 | |||
| Air Discharge (RIN0+, RIN0–, RIN1+, RIN1–) | ±15000 | ||||