ZHCSG37C September 2016 – December 2022 DS90UB934-Q1
PRODUCTION DATA
Input jitter tolerance is the ability of the CDR PLL of the receiver to track and recover the incoming serial data stream. Jitter tolerance at a specific frequency is the maximum jitter permissible before data errors occur. Figure 5-3 and Table 5-4 show the allowable total jitter of the receiver inputs and must be less than the values in Table 5-4.
Figure 5-3 Input Jitter Tolerance Plot| INTERFACE | JITTER AMPLITUDE (UI p-p) | FREQUENCY (MHz) (1) | ||
|---|---|---|---|---|
| FPD3 | A1 | A2 | ƒ1 | ƒ2 |
| 1 | 0.4 | FPD3_PCLK / 80 | FPD3_PCLK / 15 | |