ZHCSKG3B September 2016 – February 2024 DS280DF810
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Figure 4-1 135-Pin fcBGA, 0.8mm BGA Pin
Pitch (Top View)| PIN | TYPE | INTERNAL PULL-UP/ PULL-DOWN |
DESCRIPTION | |
|---|---|---|---|---|
| NAME | NO. | |||
| HIGH SPEED DIFFERENTIAL I/Os | ||||
| RX0P | C15 | Input | None | Inverting and non-inverting differential inputs to the equalizer. An on-chip 100Ω termination resistor connects RXP to RXN. These inputs are AC coupled on-chip with physical 220nF capacitors. |
| RX0N | B15 | Input | None | |
| RX1P | B13 | Input | None | Inverting and non-inverting differential inputs to the equalizer. An on-chip 100Ω termination resistor connects RXP to RXN. These inputs are AC coupled on-chip with physical 220nF capacitors. |
| RX1N | A13 | Input | None | |
| RX2P | B11 | Input | None | Inverting and non-inverting differential inputs to the equalizer. An on-chip 100Ω termination resistor connects RXP to RXN. These inputs are AC coupled on-chip with physical 220nF capacitors. |
| RX2N | A11 | Input | None | |
| RX3P | B9 | Input | None | Inverting and non-inverting differential inputs to the equalizer. An on-chip 100Ω termination resistor connects RXP to RXN. These inputs are AC coupled on-chip with physical 220nF capacitors. |
| RX3N | A9 | Input | None | |
| RX4P | B7 | Input | None | Inverting and non-inverting differential inputs to the equalizer. An on-chip 100Ω termination resistor connects RXP to RXN. These inputs are AC coupled on-chip with physical 220nF capacitors. |
| RX4N | A7 | Input | None | |
| RX5P | B5 | Input | None | Inverting and non-inverting differential inputs to the equalizer. An on-chip 100Ω termination resistor connects RXP to RXN. These inputs are AC coupled on-chip with physical 220nF capacitors. |
| RX5N | A5 | Input | None | |
| RX6P | B3 | Input | None | Inverting and non-inverting differential inputs to the equalizer. An on-chip 100Ω termination resistor connects RXP to RXN. These inputs are AC coupled on-chip with physical 220nF capacitors. |
| RX6N | A3 | Input | None | |
| RX7P | C1 | Input | None | Inverting and non-inverting differential inputs to the equalizer. An on-chip 100Ω termination resistor connects RXP to RXN. These inputs are AC coupled on-chip with physical 220nF capacitors. |
| RX7N | B1 | Input | None | |
| TX0P | G15 | Output | None | Inverting and non-inverting 50Ω driver outputs. These outputs are AC coupled on-chip with physical 220nF capacitors. |
| TX0N | H15 | Output | None | |
| TX1P | H13 | Output | None | Inverting and non-inverting 50Ω driver outputs. These outputs are AC coupled on-chip with physical 220nF capacitors. |
| TX1N | J13 | Output | None | |
| TX2P | H11 | Output | None | Inverting and non-inverting 50Ω driver outputs. These outputs are AC coupled on-chip with physical 220nF capacitors. |
| TX2N | J11 | Output | None | |
| TX3P | H9 | Output | None | Inverting and non-inverting 50Ω driver outputs. These outputs are AC coupled on-chip with physical 220nF capacitors. |
| TX3N | J9 | Output | None | |
| TX4P | H7 | Output | None | Inverting and non-inverting 50Ω driver outputs. These outputs are AC coupled on-chip with physical 220nF capacitors. |
| TX4N | J7 | Output | None | |
| TX5P | H5 | Output | None | Inverting and non-inverting 50Ω driver outputs. These outputs are AC coupled on-chip with physical 220nF capacitors. |
| TX5N | J5 | Output | None | |
| TX6P | H3 | Output | None | Inverting and non-inverting 50Ω driver outputs. These outputs are AC coupled on-chip with physical 220nF capacitors. |
| TX6N | J3 | Output | None | |
| TX7P | G1 | Output | None | Inverting and non-inverting 50Ω driver outputs. These outputs are AC coupled on-chip with physical 220nF capacitors. |
| TX7N | H1 | Output | None | |
| CALIBRATION CLOCK PINS | ||||
| CAL_CLK_IN | E1 | Input, 2.5V CMOS | Weak pull-down | 25MHz (±100 PPM) 2.5V single-ended clock from external oscillator. No stringent phase noise or jitter requirements on this clock. Used to calibrate VCO frequency range. This clock is not used to recover data. |
| CAL_CLK_OUT | E15 | Output, 2.5V CMOS | None | 2.5V buffered replica of calibration clock input (pin E1) for connecting multiple devices in a daisy-chained fashion. |
| SYSTEM MANAGEMENT BUS (SMBUS) PINS | ||||
| ADDR0 | D13 | Input, 4-level | None | 4-level strap pins used
to set the SMBus address of the device. The pin state is read on
power-up. The multi-level nature of these pins allows for 16 unique
device addresses. The four strap options include: 0: 1kΩ to GND R: 10kΩ to GND F: Float 1: 1kΩ to VDD Refer to Section 6.4.4 for more information. |
| ADDR1 | E13 | Input, 4-level | None | |
| EN_SMB | E3 | Input, 4-level | None | Four-level 2.5V input used to select
between SMBus controller mode (float) and SMBus target mode (high).
The four defined levels are: 0: 1kΩ to GND - RESERVED, TI test mode . R: 10kΩ to GND - RESERVED, TI test mode F: Float - SMBus Controller Mode 1: 1kΩ to VDD - SMBus Target Mode |
| SDA | E12 | I/O, 3.3V LVCMOS, Open Drain | None | SMBus data input and open drain output. External 2kΩ to 5kΩ pull-up resistor is required as per SMBus interface standard. This pin is 3.3V LVCMOS tolerant. |
| SDC | F12 | I/O, 3.3V LVCMOS, Open Drain | None | SMBus clock input and open drain clock output. External 2kΩ to 5kΩ pull-up resistor is required as per SMBus interface standard. This pin is 3.3V LVCMOS tolerant. |
| SMBUS MASTER MODE PINS | ||||
| READ_EN_N | F13 | Input, 3.3V LVCMOS | Weak pull-up | SMBus Controller Mode (EN_SMB=Float): When asserted low,
initiates the SMBus controller mode EEPROM read function. Once
EEPROM read is complete (indicated by assertion of ALL_DONE_N low),
this pin can be held low for normal device operation. This pin is
3.3V tolerant. SMBus Target Mode (EN_SMB=1): When asserted low, this causes the device to be held in reset (I2C state machine reset and register reset). This pin should be pulled high or left floating for normal operation in SMBus Target Mode. This pin is 3.3V tolerant. |
| ALL_DONE_N | D3 | Output, LVCMOS | None | Indicates the completion of a valid EEPROM register load
operation when in SMBus Controller Mode (EN_SMB=Float): High = External EEPROM load failed or incomplete Low = External EEPROM load successful and complete When in SMBus target mode (EN_SMB=1), this output reflects the status of READ_EN_N input. |
| MISCELLANEOUS PINS | ||||
| INT_N | F3 | Output, LVCMOS, Open-Drain | None | Open-drain 3.3V tolerant active-low interrupt output. It pulls low when an interrupt occurs. The events which trigger an interrupt are programmable through SMBus registers. This pin can be connected in a wired-OR fashion with other device's interrupt pin. A single pull-up resistor in the 2kΩ to 5kΩ range is adequate for the entire INT_N net. |
| TEST0 | E2 | Input, LVCMOS | Weak pull-up | Reserved TI test pins. During normal (non-test-mode) operation, these pins are configured as inputs and therefore they are not affected by the presence of a signal. These pins may be left floating, tied to GND, or connected to a 2.5V (max) output. |
| TEST1 | E14 | Input, LVCMOS | Weak pull-up | |
| TEST4 | F4 | Input, LVCMOS | Weak pull-up | Reserved TI test pin. During normal (non-test-mode) operation, this pin is configured as an input and therefore is not affected by the presence of a signal. This pin should be tied to GND or left floating. |
| TEST5 | E4 | Input, LVCMOS | Weak pull-up | Reserved TI test pin. During normal (non-test-mode) operation, this pin is configured as an input and therefore is not affected by the presence of a signal. This pin may be left floating, tied to GND, or connected to a 2.5V (max) output. |
| TEST6 | D4 | Input, LVCMOS | Weak pull-up | |
| TEST7 | D12 | Input, LVCMOS | Weak pull-up | |
| POWER | ||||
| VDD | D6, D8, D10, E5, E6, E7, E8, E9, E10, F6, F8, F10 | Power | None | Power supply, VDD = 2.5V ±5%. TI
recommends connecting at least six de-coupling capacitors between
the Retimer’s VDD plane and GND as close to the Retimer as possible.
For example, four 0.1μF capacitors and two 1μF capacitors directly
beneath the device or as close to the VDD pins as possible. The VDD pins on this device should be connected through a low-resistance path to the board VDD plane. |
| GND | A1, A2, A4, A6, A8, A10, A12, A14, A15, B2, B4, B6, B8, B10, B12, B14, C2, C3, C4, C5, C6, C7, C8, C9, C10, C11, C12, C13, C14, D1, D2, D5, D7, D9, D11, D14, D15, E11, F1, F2, F5, F7, F9, F11, F14, F15, G2, G3, G4, G5, G6, G7, G8, G9, G10, G11, G12, G13, G14, H2, H4, H6, H8, H10, H12, H14, J1, J2, J4, J6, J8, J10, J12, J14, J15 | Power | None | Ground reference. The GND pins on this device should be connected through a low-resistance path to the board GND plane. |