ZHCSG08E October 2016 – January 2021 DRV8702-Q1 , DRV8703-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Power supply voltage | VM | –0.3 | 47 | V |
| Charge pump voltage | VCP, CPH | –0.3 | VVM + 12 | V |
| Charge pump negative switching pin | CPL | –0.3 | VVM | V |
| Internal logic regulator voltage | DVDD | –0.3 | 3.8 | V |
| Internal analog regulator voltage | AVDD | –0.3 | 5.75 | V |
| Drain pin voltage | VDRAIN | –0.3 | 47 | V |
| Voltage difference between supply and VDRAIN | VM – VDRAIN | –10 | 10 | V |
| Control pin voltage | IN1, IN2, nSLEEP, nFAULT, VREF, IDRIVE, VDS, MODE, nSCS, SCLK, SDI, SDO, nWDFLT | –0.3 | 5.75 | V |
| High-side gate pin voltage | GH1, GH2 | –0.3 | VVM + 12 | V |
| Low-side gate pin voltage | GL1, GL2 | –0.3 | 12 | V |
| Continuous phase-node pin voltage | SH1, SH2 | –1.2 | VVM + 1.2 | V |
| Pulsed 10-µs phase-node pin voltage | SH1, SH2 | –2 | VVM + 2 | V |
| Continuous shunt amplifier input pin voltage | SP, SL2 | –0.5 | 1.2 | V |
| SN | –0.3 | 0.3 | V | |
| Pulsed 10-µs shunt amplifier input pin voltage | SP, SL2 | –1 | 1.2 | V |
| Shunt amplifier output pin voltage | SO | –0.3 | 5.75 | V |
| Shunt amplifier output pin current | SO | 0 | 5 | mA |
| Maximum current, limit current with external series resistor | VDRAIN | –2 | 2 | mA |
| Open-drain output current | nFAULT, SDO, nWDFLT | 0 | 10 | mA |
| Gate pin source current | GH1, GL1, GH2, GL2 | 0 | 250 | mA |
| Gate pin sink current | GH1, GL1, GH2, GL2 | 0 | 500 | mA |
| Operating junction temperature, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |