ZHCSG08E October 2016 – January 2021 DRV8702-Q1 , DRV8703-Q1
PRODUCTION DATA
The nFAULT pin has an open-drain output and should be pulled up to a 5-V or 3.3-V supply. When a fault is detected, the nFAULT line is logic low.
Figure 7-5 nFAULT Block DiagramFor a 3.3-V pullup the nFAULT pin can be tied to the DVDD pin with a resistor (refer to the GUID-1A948A12-C8E8-4242-8A1A-FE8F06CA1AC4.html#GUID-1A948A12-C8E8-4242-8A1A-FE8F06CA1AC4 section). For a 5-V pullup an external 5-V supply should be used. TI does not recommended connecting the nFAULT pin to the AVDD pin.