ZHCSJ76A March 2018 – April 2019 DRV8343-Q1
PRODUCTION DATA.
This section applies only to the DRV8343-Q1 SPI devices.
NOTE
Do not modify reserved registers or addresses not listed in the register map (Table 13). Writing to these registers may have unintended effects. For all reserved bits, the default value is 0. To help prevent erroneous SPI writes from the master controller, set the LOCK bits to lock the SPI registers.
Register
Name |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | Access
Type |
Address |
---|---|---|---|---|---|---|---|---|---|---|
FAULT Status | FAULT | GDF | CPUV | UVLO | OCP | OTW | OTSD | OL_SHT | R | 0x00 |
DIAG Status A | SA_OC | SHT_GND_A | SHT_BAT_A | OL_PH_A | VGS_LA | VGS_HA | VDS_LA | VDS_HA | R | 0x01 |
DIAG Status B | SB_OC | SHT_GND_B | SHT_BAT_B | OL_PH_B | VGS_LB | VGS_HB | VDS_LB | VDS_HB | R | 0x02 |
DIAG Status C | SC_OC | SHT_GND_C | SHT_BAT_C | OL_PH_C | VGS_LC | VGS_HC | VDS_LC | VDS_HC | R | 0x03 |
IC1 Control | CLR_FLT | PWM_MODE | 1PWM_COM | 1PWM_DIR | 1PWM_BRAKE | RW | 0x04 | |||
IC2 Control | OTSD_MODE | OLP_SHTS_DLY | EN_SHT_TST | EN_OLP | EN_OLA_C | EN_OLA_B | EN_OLA_A | RW | 0x05 | |
IC3 Control | IDRIVEP_LA | IDRIVEP_HA | RW | 0x06 | ||||||
IC4 Control | IDRIVEP_LB | IDRIVEP_HB | RW | 0x07 | ||||||
IC5 Control | IDRIVEP_LC | IDRIVEP_HC | RW | 0x08 | ||||||
IC6 Control | VDS_LVL_LA | VDS_LVL_HA | RW | 0x09 | ||||||
IC7 Control | VDS_LVL_LB | VDS_LVL_HB | RW | 0x0A | ||||||
IC8 Control | VDS_LVL_LC | VDS_LVL_HC | RW | 0x0B | ||||||
IC9 Control | COAST | TRETRY | DEAD_TIME | TDRIVE_MAX | TDRIVE | RW | 0x0C | |||
IC10 Control | LOCK | DIS_CPUV | DIS_GDF | OCP_DEG | RW | 0x0D | ||||
IC11 Control | RSVD | OTW_REP | CBC | DIS_VDS_C | DIS_VDS_B | DIS_VDS_A | OCP_MODE | RW | 0x0E | |
IC12 Control | LS_REF | CSA_FET | CSA_GAIN_C | CSA_GAIN_B | CSA_GAIN_A | RW | 0x0F | |||
IC13 Control | CAL_MODE | VREF_DIV | SEN_LVL_C | SEV_LVL_B | SEN_LVL_A | RW | 0x10 | |||
IC14 Control | RSVD | DIS_SEN_C | DIS_SEN_B | DIS_SEN_A | CSA_CAL_C | CSA_CAL_B | CSA_CAL_A | RW | 0x11 |
Complex bit access types are encoded to fit into small table cells. Table 14 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Reset or Default Value | ||
-n | Value after reset or the default value |