ZHCSQ30 December 2022 DRV8317
PRODUCTION DATA
The SPI variant (DRV8317S) supports a serial communication bus that allows an external controller to send and receive data with DRV8317. This enables the external controller to configure device settings and read detailed fault information. The interface is a four wire interface using the SCLK, SDI, SDO, and nSCS pins which are described as follows:
For more information on the SPI, see Section 8.5.