ZHCSBP4C September   2013  – December 2016 DRV8303
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
    6. 6.6 Current Shunt Amplifier Characteristics
    7. 6.7 SPI Characteristics (Slave Mode Only)
    8. 6.8 Gate Timing and Protection Switching Characteristics
    9. 6.9 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Three-Phase Gate Driver
      2. 7.3.2 Current Shunt Amplifiers
      3. 7.3.3 Protection Features
        1. 7.3.3.1 Power Stage Protection
        2. 7.3.3.2 Overcurrent Protection (OCP) and Reporting
        3. 7.3.3.3 Undervoltage Protection (UVLO)
        4. 7.3.3.4 Overvoltage Protection (GVDD_OV)
        5. 7.3.3.5 Overtemperature Protection
        6. 7.3.3.6 Fault and Protection Handling
      4. 7.3.4 Start-Up and Shutdown Sequence Control
    4. 7.4 Device Functional Modes
      1. 7.4.1 EN_GATE
      2. 7.4.2 DTC
      3. 7.4.3 VDD_SPI
      4. 7.4.4 DC_CAL
    5. 7.5 Programming
      1. 7.5.1 SPI Communication
        1. 7.5.1.1 SPI
        2. 7.5.1.2 SPI Format
    6. 7.6 Register Maps
      1. 7.6.1 Read / Write Bit
      2. 7.6.2 Address Bits
      3. 7.6.3 SPI Data Bits
        1. 7.6.3.1 Status Registers
        2. 7.6.3.2 Control Registers
        3. 7.6.3.3 Overcurrent Adjustment
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Gate Driver Power-Up Sequencing Errata
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Gate Drive Average Current Load
        2. 8.2.2.2 Overcurrent Protection Setup
        3. 8.2.2.3 Sense Amplifier Setup
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
    1. 9.1 Bulk Capacitance
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

The DRV8303 is a gate driver designed to drive a 3-phase BLDC motor in combination with external power MOSFETs. The device provides a high level of integration with three half-bridge gate drivers, two current shunt amplifier, and overcurrent protection.

Gate Driver Power-Up Sequencing Errata

The DRV8301 gate drivers may not correctly power up if a voltage greater than 8.5 V is present on any SH_X pin when EN_GATE is brought logic high (device enabled) after PVDD power is applied (PVDD1 > PVDD_UV). This sequence should be avoided by ensuring the voltage levels on the SH_X pins are less than 8.5 V when the DRV8301 is enabled through EN_GATE.

Typical Application

DRV8303 Schem_01_SLOS846.gif Figure 7. Typical Application Schematic

Design Requirements

Table 13 lists the design parameters for this example.

Table 13. Design Parameters

DESIGN PARAMETER REFERENCE VALUE
Supply voltage PVDD 24 V
Motor winding resistance MR 0.5 Ω
Motor winding inductance ML 0.28 mH
Motor poles MP 16 poles
Motor rated RPM MRPM 4000 RPM
Target full-scale current IMAX 14 A
Sense resistor RSENSE 0.01 Ω
MOSFET Qg Qg 29 nC
MOSFET RDS(on) RDS(on) 4.7 mΩ
VDS trip level OC_ADJ_SET 0.123 V
Switching frequency ƒSW 45 kHz
Series gate resistance RGATE 10 Ω
Amplifier reference VREF 3.3 V
Amplifier gain Gain 10 V/V

Detailed Design Procedure

Gate Drive Average Current Load

The gate drive supply (GVDD) of the DRV8303 can deliver up to 30 mA (RMS) of current to the external power MOSFETs. Use Equation 3 to determine the approximate RMS load on the gate drive supply:

Equation 3. Gate Drive RMS Current = MOSFET Qg × Number of Switching MOSFETs × Switching Frequency

Example:

Equation 4. 7.83 mA = 29 nC × 6 × 45 kHz

This is a rough approximation only.

Overcurrent Protection Setup

The DRV8303 provides overcurrent protection for the external power MOSFETs through the use of VDS monitors for both the high side and low side MOSFETs. These are intended for protecting the MOSFET in overcurrent conditions and not for precise current regulation.

The overcurrent protection works by monitoring the VDS voltage of the external MOSFET and comparing it against the OC_ADJ_SET register value. If the VDS exceeds the OC_ADJ_SET value the DRV8303 takes action according to the OC_MODE register.

Equation 5. Overcurrent Trip = OC_ADJ_SET / MOSFET RDS(on)

Example:

Equation 6. 26.17 A = 0.123 V / 4.7 mΩ

MOSFET RDS(on) changes with temperature and this will affect the overcurrent trip level.

Sense Amplifier Setup

The DRV8303 provides two bidirectional low-side current shunt amplifiers. These can be used to sense a sum of the three half-bridges, two of the half-bridges individually, or in conjunction with an additional shunt amplifier to sense all three half-bridges individually.

  1. Determine the peak current that the motor will demand (IMAX). This will be dependent on the motor parameters and your specific application. I(MAX) in this example is 14 A.
  2. Determine the available voltage range for the current shunt amplifier. This will be ± half of the amplifier reference voltage (VREF). In this case the available range is ±1.65 V.
  3. Determine the sense resistor value and amplifier gain settings. There are common tradeoffs for both the sense resistor value and amplifier gain. The larger the sense resistor value, the better the resolution of the half-bridge current. This comes at the cost of additional power dissipated from the sense resistor. A larger gain value will allow you to decrease the sense resistor, but at the cost of increased noise in the output signal. This example uses a 0.01-Ω sense resistor and the minimum gain setting of the DRV8303 (10 V/V). These values allow the current shunt amplifiers to measure ±16.5 A (some additional margin on the 14-A requirement).

Application Curves

DRV8303 wvfrm01_los719.png
Figure 8. Motor Spinning 2000 RPM
DRV8303 wvfrm03_los719.png
Figure 10. Gate Drive 20% Duty Cycle
DRV8303 wvfrm02_los719.png
Figure 9. Motor Spinning 4000 RPM
DRV8303 wvfrm04_los719.png
Figure 11. Gate Drive 80% Duty Cycle