ZHCSFB0D June 2016 – November 2023 DRV2510-Q1
PRODUCTION DATA
REG NO. | DEFAULT | BIT 7 | BIT 6 | BIT 5 | BIT 4 | BIT 3 | BIT 2 | BIT 1 | BIT 0 |
---|---|---|---|---|---|---|---|---|---|
0x01 | 0x00 | OVER_TEMP | DC_OFFSET | OVER_VOLT | UNDER_VOLT | OVER_CURR | LOAD_DIAG | Reserved | |
0x02 | 0x00 | DEV_ACTIVE | STDBY | DIAG_ACTIVE | FAULT | LOAD_SHORT | LOAD_OPEN | LOAD_SHORT_GND | LOAD_SHORT_ VDD |
0x03 | 0x00 | GAIN[1:0] | PEAK_PROTECTION[1:2] | Reserved | FREQ_SEL |