ZHCSII1F June 2016 – May 2019 DRA710 , DRA712 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Table 5-15 provides the thermal resistance characteristics for the package used on this device.
NOTE
Power dissipation of 3.0 W and an ambient temperature of 85ºC is assumed for CBD package.
| NO. | PARAMETER | DESCRIPTION | °C/W(1) | AIR FLOW (m/s)(2) |
|---|---|---|---|---|
| T1 | RΘJC | Junction-to-case | 0.23 | N/A |
| T2 | RΘJB | Junction-to-board | 3.65 | N/A |
| T3 | RΘJA | Junction-to-free air | 12.8 | 0 |
| T4 | Junction-to-moving air | 10.4 | 0.5 | |
| T5 | 9.6 | 1 | ||
| T6 | 8.8 | 2 | ||
| T7 | 8.3 | 3 | ||
| T8 | ΨJT | Junction-to-package top | 0.1 | 0 |
| T9 | 0.1 | 0.5 | ||
| T10 | 0.1 | 1 | ||
| T11 | 0.1 | 2 | ||
| T12 | 0.1 | 3 | ||
| T13 | ΨJB | Junction-to-board | 3.7 | 0 |
| T14 | 3.7 | 0.5 | ||
| T15 | 3.6 | 1 | ||
| T16 | 3.6 | 2 | ||
| T17 | 3.5 | 3 |