ZHCSII1F June 2016 – May 2019 DRA710 , DRA712 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
This section describes the operating conditions of the device. This section also contains the description of each OPP (operating performance point) for processor clocks and device core clocks.
Table 5-1 describes the maximum supported frequency per speed grade for DRA71x devices.
| DEVICE SPEED | MAXIMUM FREQUENCY (MHz) | ||||||
|---|---|---|---|---|---|---|---|
| MPU | DSP | IPU | IVA | GPU | L3 | DDR3 / DDR3L | |
| DRA71xxE | 600 | 400 | 212.8 | 532 | 212.8 | 266 | 532 (DDR-1066) |
| DRA71xxF | 600 | 750 | 212.8 | 532 | 212.8 | 266 | 532 (DDR-1066) |
| DRA71xxG | 800 | 400 | 212.8 | 532 | 425.6 | 266 | 667 (DDR-1333) |
| DRA71xxH | 800 | 750 | 212.8 | 532 | 425.6 | 266 | 667 (DDR-1333) |
| DRA71xxI | 1000 | 600 | 212.8 | 532 | 425.6 | 266 | 667 (DDR-1333) |
| DRA71xxJ | 1000 | 750 | 212.8 | 532 | 425.6 | 266 | 667 (DDR-1333) |