ZHCSII1F June 2016 – May 2019 DRA710 , DRA712 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
NOTE
For more information, see the CAL Subsystem / CAL Subsystem Overview of the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| csi2_0_dx0 | Serial data/clock input - line 0 (position 1) | I | AC1 |
| csi2_0_dy0 | Serial data/clock input - line 0 (position 1) | I | AB2 |
| csi2_0_dx1 | Serial data/clock input - line 1 (position 2) | I | AD1 |
| csi2_0_dy1 | Serial data/clock input - line 1 (position 2) | I | AC2 |
| csi2_0_dx2 | Serial data/clock input - line 2 (position 3) | I | AE2 |
| csi2_0_dy2 | Serial data/clock input - line 2 (position 3) | I | AD2 |