ZHCSII1F June 2016 – May 2019 DRA710 , DRA712 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Table 7-17 shows the stackup and feature sizes required for these types of PCIe connections.
| PARAMETER | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|
| Number of ground plane cuts allowed within PCIe routing region | - | - | 0 | Cuts |
| Number of layers between PCIe routing area and reference plane (1) | - | - | 0 | Layers |
| PCB Routing clearance | 4 | Mils | ||
| PCB Trace width | 4 | Mils |