ZHCST33A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | |||||||
| RO-0 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RX_D3 Clock Control | |||||||
| RW-Strap | |||||||
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 15:3 | Reserved | RW | 0 | Reserved |
| 2:0 | RX_D3 Clock Control | RW | Strap | RX_D3 Control: 000 = RX_D3 operation 011 = 50MHz output clock (RMII Master mode) |