ZHCST33A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | Undervoltage Threshold Configuration | Reserved | Overvoltage Threshold Configuration | ||||
| RW-0 | RW-111 | RW-0 | RW-000 | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | Overtemperature Threshold Configuration | ||||||
| RW-0 | RW-111 | ||||||
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 15 | Reserved | RW | 0 | Reserved |
| 14:12 | Undervoltage Threshold Configuration | RW | 111 | Undervoltage Threshold
Configuration: 000 = Voltage > VDD + 9% 001 = VDD + 1.5% < Voltage < VDD + 9% 010 = VDD - 4.5% < Voltage < VDD + 1.5% 011 = VDD - 7.5% < Voltage < VDD - 4.5% 100 = VDD - 10.5% < Voltage < VDD - 7.5% 101 = VDD - 13.5% < Voltage < VDD - 10.5% 110 = VDD - 16.5% < Voltage < VDD - 13.5% 111 = Voltage < VDD - 16.5% Note 1: VDD = 1.8V, 2.5V, 3.3V (for VDDIO), or 3.3V (for VDDA) Note 2: VDD +/- X% represents VDD +/- VDD*(X)/100 |
| 11 | Reserved | RW | 0 | Reserved |
| 10:8 | Overvoltage Threshold Configuration | RW | 000 | Overvoltage Threshold
Configuration: 000 = Voltage > VDD + 9% 001 = VDD + 1.5% < Voltage < VDD + 9% 010 = VDD - 4.5% < Voltage < VDD + 1.5% 011 = VDD - 7.5% < Voltage < VDD - 4.5% 100 = VDD - 10.5% < Voltage < VDD - 7.5% 101 = VDD - 13.5% < Voltage < VDD - 10.5% 110 = VDD - 16.5% < Voltage < VDD - 13.5% 111 = Voltage < VDD - 16.5% Note 1: VDD = 1.8V, 2.5V, 3.3V (for VDDIO), or 3.3V (for VDDA) Note 2: VDD +/- X% represents VDD +/- VDD*(X)/100 |
| 7:3 | Reserved | RW | 0 | Reserved |
| 2:0 | Overtemperature Threshold Configuration | RW | 111 | Overtemperature Threshold Configuration: 000 = Temperature < -40oC 001 = -40oC < Temperature < 0oC 010 = 0oC < Temperature < 30oC 011 = 30oC < Temperature < 70oC 100 = 70oC < Temperature < 100oC 101 = 100oC < Temperature < 135oC 110 = 135oC < Temperature < 165oC 111 = Temperature > 165oC |